2.92mm Female Threaded Mount Field Replaceable Connector .012 inch Pin
Product ID:
PE44231
Pricing
Quantity | Price |
1-9 | $102.36 |
10-24 | $98.27 |
25-99 | $94.17 |
100-249 | $90.08 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 77
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 2.92mm |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | Threaded |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Interface Type 1 | .012 inch Pin |
Description
2.92mm Female Threaded Mount Field Replaceable Connector .012 inch Pin
PE44231 2.92mm female threaded connector has an interface type of .012 inch pin and a 50 Ohm impedance. Pasternack 2.92mm female threaded connector uses shield/contact as an attachment method. Our female 2.92mm connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.
The Pasternack 2.92mm female threaded connector has a PPO dielectric type and a VSWR of 1.25. The Pasternack 2.92mm connector has a passivated stainless steel body. Our PE44231 2.92mm connector uses beryllium copper contact. This 2.92mm female threaded RF connector is REACH compliant.
This Pasternack female 2.92mm threaded connector will ship the same day as purchased. Our threaded 2.92mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.92mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.