2.4mm Male to 2.4mm Male Precision Cable Using 095 Series Coax, RoHS
Product ID:
PE35611
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.4mm |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | 2.4mm |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-095 Series |
RF Cable Type | 095 Series |
RF Cable Impedance | 50 |
Description
2.4mm Male to 2.4mm Male Precision Cable Using 095 Series Coax, RoHS
PE35611 is a 2.4mm male to 2.4mm male cable using 095 Series coax. This Pasternack 2.4mm male to 2.4mm male cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm 2.4mm for connector 2.
Our male 2.4mm to male 2.4mm cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35611 2.4mm male to 2.4mm male cable assembly is constructed with 095 Series coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table