50 Ohm 2 Way SMA Resistive Power Divider From DC to 6 GHz Rated at 1 Watts
Product ID:
PE2069
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | SMA |
Connector Gender In | Male |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Number of Output Ports | 2 Port |
Impedance | 50 Ohm |
Maximum Input Power | 1 Watt |
Description
50 Ohm 2 Way SMA Resistive Power Divider From DC to 6 GHz Rated at 1 Watts
PE2069 2 way SMA power divider (also known as a SMA coaxial power splitter) is rated for a minimum frequency of DC and a maximum frequency of 6 GHz. This Pasternack 2 port SMA power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 1 Watts. Our SMA coaxial RF splitter / divider has a male SMA input and 2 male SMA output ports.
This 2 way SMA RF power divider from Pasternack is a resistive design and has a maximum insertion loss of 0. The maximum input VSWR of this SMA resistive splitter / divider is 1.2:1 and the minimum isolation is 0 dB. Our 2 port SMA power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This resistive 2 way SMA male coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table