50 Ohm 2 Way N Power Divider From 800 MHz to 2.5 GHz Rated at 50 Watts
Product ID:
PE2071
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | N |
Connector Gender In | Female |
Minimum Frequency | 800 MHz |
Maximum Frequency | 2.5 GHz |
Number of Output Ports | 2 Port |
Impedance | 50 Ohm |
Maximum Input Power | 50 Watt |
Description
50 Ohm 2 Way N Power Divider From 800 MHz to 2.5 GHz Rated at 50 Watts
PE2071 2 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 800 MHz and a maximum frequency of 2.5 GHz. This Pasternack 2 port N type power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 50 Watts. Our type N coaxial RF splitter / divider has a female type N input and 2 female type N output ports.
This 2 way type N RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this N type reactive splitter / divider is 1.25:1 and the minimum isolation is 20 dB. Our 2 port type N power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 2 way type N female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.