Low PIM 2 Way 7/16 DIN Power Divider from 376 MHz to 2.5 GHz Rated at 300 Watts
Product ID:
PE20DV1041
Pricing
Quantity | Price |
1-9 | $275.99 |
10-24 | $264.95 |
25-99 | $253.91 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | 7/16 DIN |
Connector Gender In | Female |
Minimum Frequency | 376 MHz |
Maximum Frequency | 2.5 GHz |
Number of Output Ports | 2 Port |
Impedance | 50 Ohm |
Maximum Input Power | 300 Watt |
Description
Low PIM 2 Way 7/16 DIN Power Divider from 376 MHz to 2.5 GHz Rated at 300 Watts
PE20DV1041 2 way 7/16 DIN power divider (also known as a 7/16 DIN coaxial power splitter) is rated for a minimum frequency of 376 MHz and a maximum frequency of 2.5 GHz. This Pasternack 2 port 7/16 DIN power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 300 Watts. Our 7/16 DIN coaxial RF splitter / divider has a female 7/16 DIN input and 2 female 7/16 DIN output ports.
This 2 way 7/16 DIN RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this 7/16 DIN reactive splitter / divider is 1.25:1 and the minimum isolation is 0 dB. Our 2 port 7/16 DIN power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 2 way 7/16 DIN female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table