2 Way 2.4mm Power Divider from 10 GHz to 50 GHz Rated at 10 Watts
Product ID:
PE2079A
Pricing
Quantity | Price |
1-4 | $3,050.00 |
5-9 | $2,928.00 |
10-24 | $2,806.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | 2.4mm |
Connector Gender In | Female |
Minimum Frequency | 10 GHz |
Maximum Frequency | 50 GHz |
Number of Output Ports | 2 Port |
Impedance | 50 Ohm |
Maximum Input Power | 10 Watt |
Description
2 Way 2.4mm Power Divider from 10 GHz to 50 GHz Rated at 10 Watts
PE2079A 2 way 2.4mm power divider (also known as a 2.4mm coaxial power splitter) is rated for a minimum frequency of 10 GHz and a maximum frequency of 50 GHz. This Pasternack 2 port 2.4mm power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 10 Watts. Our 2.4mm coaxial RF splitter / divider has a female 2.4mm input and 2 female 2.4mm output ports.
This 2 way 2.4mm RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 2. The maximum input VSWR of this 2.4mm reactive splitter / divider is 2:1 and the minimum isolation is 15 dB. Our 2 port 2.4mm power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 2 way 2.4mm female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table