2 Watt RF Load Up to 18 GHz With TNC Male Input Passivated Stainless Steel
Product ID:
PE6089
Pricing
Quantity | Price |
1-9 | $189.99 |
10-24 | $182.39 |
25-99 | $174.79 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 204
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | TNC |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.25:1 |
Maximum Power | 2 Watt |
Description
2 Watt RF Load Up to 18 GHz With TNC Male Input Passivated Stainless Steel
PE6089 2 Watts RF load (also known as termination or dummy load) has a TNC connector that is male. This Pasternack 2 watts TNC male load / termination is rated for a maximum frequency of 18 GHz. Our TNC male termination load is a rf load termination with a 50 Ohm impedance.
This TNC load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm TNC coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6089 2 watts TNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our TNC male 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.