2 Watt RF Load with Chain Up to 40 GHz with 2.92mm Male Passivated Stainless Steel
Product ID:
PE6177
Pricing
Quantity | Price |
1-9 | $128.72 |
10-24 | $123.57 |
25-99 | $118.42 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 2.92mm |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.25:1 |
Maximum Power | 2 Watt |
Description
2 Watt RF Load with Chain Up to 40 GHz with 2.92mm Male Passivated Stainless Steel
PE6177 2 Watts RF load (also known as termination or dummy load) has a 2.92mm connector that is male. This Pasternack 2 watts 2.92mm male load / termination is rated for a maximum frequency of 40 GHz. Our 2.92mm male termination load is a rf load termination with a 50 Ohm impedance.
This 2.92mm load / coax terminator is manufactured with chain and passivated stainless steel body. Pasternack 50 Ohm 2.92mm coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6177 2 watts 2.92mm male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 2.92mm male 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.