To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

2.4 GHz to 2.5 GHz Concave Shaped Antenna, Dipole, SMA Male Connector, 3 dBi Gain

Product ID: PEANRBD1046

Pricing

QuantityPrice
1-24$11.49
25-49$11.03
50-99$10.69
100-249$10.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 49
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeRubber Duck
PolarizationLinear
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector 1 PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain2 dBi
Maximum Input VSWR2:1

Description