Temperature Compensated Low Noise Amplifier, 4 GHz to 12 GHz, 35 dB min Gain, P1dB 20 dBm, SMA
Product ID:
PE15A5105
Pricing
Quantity | Price |
1-4 | $2,614.29 |
5-9 | $2,509.72 |
10-24 | $2,405.15 |
25-99 | $2,300.58 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Frequency, Min | 4 GHz |
Frequency, Max | 12 GHz |
Gain, Min | 35 dB |
Gain, Typical | 40 dB |
1dB Compression Point, Min | 20 dBm |
Voltage, DC Max | 15 Volts |
Description
Temperature Compensated Low Noise Amplifier, 4 GHz to 12 GHz, 35 dB min Gain, P1dB 20 dBm,
SMA
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.