34 dBm IP3, 4.5 dB NF, 22 dBm Psat, 6 GHz to 12 GHz, Low Phase Noise Amplifier 11 dB Gain, SMA
Product ID:
PE15A1032
Pricing
Quantity | Price |
1-4 | $2,436.25 |
5-9 | $2,338.80 |
10-24 | $2,241.35 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Gain | 11 dB |
Power Output | 22 dBm Psat |
Frequency, Min | 6 GHz |
Frequency, Max | 12 GHz |
Design | Low Phase Noise |
Connector Series | SMA |
Description
34 dBm IP3, 4.5 dB NF, 22 dBm Psat, 6 GHz to 12 GHz, Low Phase Noise Amplifier 11 dB Gain, SMA
PE15A1032 low phase noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized low phase noise amplifier uses SMA connectors at 50 Ohm. This SMA low phase noise amplifier has a minimum frequency of 6 GHz and maximum frequency of 12 GHz. The typical gain of this radio frequency amplifier is 11 dB.
low phase noiseLNA amplifier PE15A1032 is rated at Volts DC maximum and mA. Our low phase noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave low phase noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.