6 GHz to 12 GHz, Gain Block Amplifier, 12 dB Gain, 20 dBm IP3, 2.3 dB NF, SMA
Product ID:
PE15A8006
Pricing
Quantity | Price |
1-4 | $542.86 |
5-9 | $521.15 |
10-24 | $499.43 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Frequency, Min | 6 GHz |
Frequency, Max | 12 GHz |
Gain | 12 dB |
Noise Figure, Typ | 2.3 dB |
RF Input VSWR, Max | 2 |
Voltage, DC Min | 11 Volts |
Voltage, DC Max | 15 Volts |
Connector Series | SMA |
Description
6 GHz to 12 GHz, Gain Block Amplifier, 12 dB Gain, 20 dBm IP3, 2.3 dB NF, SMA
PE15A8006 RF gain block amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized gain block RF amplifier uses SMA connectors. This SMA gain block amplifier has a minimum frequency of 6 GHz, a maximum frequency of 12 GHz and a typical gain of 12 dB.
Our radio frequency gain block amp PE15A8006 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial gain block amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.