10 dB Fixed Attenuator, 75 Ohm F Male to 75 Ohm F Female Brass Nickel Body Rated to 2 Watts Up to 1,000 MHz
Product ID:
PE7057-10
Pricing
Quantity | Price |
1-9 | $24.43 |
10-24 | $23.45 |
25-99 | $22.48 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 60
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | Fixed |
Maximum Frequency | 1,000 MHz |
Impedance | 75 Ohm |
Power Maximum | 2 Watt |
VSWR Maximum | 1.3:1 |
Attenuation | 10 dB |
Connector Series 1 | F |
Connector Gender 1 | Male |
Connector Series 2 | F |
Connector Gender 2 | Female |
Body Material | Brass |
Body Plating | Nickel |
Description
10 dB Fixed Attenuator, 75 Ohm F Male to 75 Ohm F Female Brass Nickel Body Rated to 2 Watts Up to 1,000 MHz
PE7057-10 is a fixed 10 dB attenuator from Pasternack. This 10dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 75 Ohm attenuator is manufactured to precise RF / microwave industry specifications.
This type F attenuator has a male gender on side 1 and a type F female connector on side 2. The Pasternack PE7057-10 10 dB attenuator is rated for up to 1 GHz. Our microwave attenuator is rated to 2 Watts at the stated attenuation value.
Our fixed RF attenuator PE7057-10 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 10dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.