0 to 100 dB Rotary Step Attenuator, BNC Female to BNC Female With 10 dB Step Rated to 1 Watt Up to 2 GHz
Product ID:
PE7034-5
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | Step |
Maximum Frequency | 2 GHz |
Impedance | 50 Ohm |
Power Maximum | 1 Watt |
VSWR Maximum | 1.5:1 |
Connector Series 1 | BNC |
Connector Gender 1 | Female |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Minimum Attenuation | 0 dB |
Description
0 to 100 dB Rotary Step Attenuator, BNC Female to BNC Female With 10 dB Step Rated to 1 Watt Up to 2 GHz
PE7034-5 is a stepped attenuator from Pasternack. Our BNC attenuator is a RF step attenuator design. This 50 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack coaxial step attenuator has a female gender for connector 1 and a BNC female for connector 2. PE7034-5 steped attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 100 dB with 10dB step sizes. Our RF step attenuator has frequency range of DC to 2 GHz and a maximum VSWR of 1.5. This adjustable BNC attenuator is rated to 1 at the stated attenuation.
Our stepped attenuator PE7034-5 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.