High Power 100 Watt RF Load Up To 2 GHz With N Female Input Conduction Cooled Body Black Anodized Aluminum Heatsink
Product ID:
PE6042
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 2 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.2:1 |
Maximum Power | 100 Watt |
Description
High Power 100 Watt RF Load Up To 2 GHz With N Female Input Conduction Cooled Body Black Anodized Aluminum Heatsink
PE6042 100 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 100 watts type N female load / termination is rated for a maximum frequency of 2 GHz. Our type N female termination load is a rf load termination with a 50 Ohm impedance.
This N type load / coax terminator is manufactured with no chain. Pasternack 50 Ohm type N coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6042 100 watts N type female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N female 100 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table