High Power 100 Watt RF Load Up to 2.7 GHz with 7/16 DIN Male Black Anodized Aluminum

Product ID: PE6TR1033A

Pricing

QuantityPrice
1-4$392.86
5-9$377.15
10-24$361.43
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector Series7/16 DIN
Connector GenderMale
Minimum Frequency380 MHz
Maximum Frequency2.7 GHz
Impedance50 Ohm
Maximum Power100 Watt

Description

High Power 100 Watt RF Load Up to 2.7 GHz with 7/16 DIN Male Black Anodized Aluminum

PE6TR1033A 100 Watts RF load (also known as termination or dummy load) has a 7/16 DIN connector that is male. This Pasternack 100 watts 7/16 DIN male load / termination is rated for a maximum frequency of 2.7 GHz. Our 7/16 DIN male termination load is a rf load termination with a 50 Ohm impedance.

This low pim 7/16 DIN load / coax terminator is manufactured with no chain. Pasternack 50 Ohm 7/16 DIN coaxial termination / load is RoHS compliant. PE6TR1033A 100 watts 7/16 DIN male low pim load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 7/16 DIN male 100 watts termination load will ship worldwide the same day as purchased.