10 Watt RF Load (Termination) Up to 6 GHz With 4.3-10 Male Input Black Anodized Aluminum Body

Product ID: PE6TR1182

Pricing

QuantityPrice
1-9$109.00
10-24$106.82
25-99$104.64
100-249$102.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency6 GHz
Maximum VSWR1.35:1
Minimum FrequencyDC
Maximum Power10 Watt
Body MaterialBrass
Connector Series4.3-10
Connector GenderMale
Temperature, Max Operating75 deg C
Temperature, Min Operating-40 deg C

Description