10-32 Male Connector Clamp/Solder Attachment for RG178, RG196
Product ID:
PE44354
Pricing
Quantity | Price |
1-24 | $20.32 |
25-49 | $19.51 |
50-99 | $18.90 |
100-249 | $18.49 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 19
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 10-32 |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | RG178 |
Interface Type 2 | RG196 |
Description
10-32 Male Connector Clamp/Solder Attachment for RG178, RG196
PE44354 10-32 male coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack 10-32 male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack 10-32 male coaxial connector has a PTFE dielectric type. The Pasternack 10-32 coaxial connector has a brass body with nickel plating. This 10-32 male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 10-32 connector will ship the same day as purchased. Our 10-32 male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.