1.85mm Female Threaded Connector Field Replaceable Attachment 0.009 inch Pin
Product ID:
PE44339
Pricing
Quantity | Price |
1-9 | $143.44 |
10-24 | $137.70 |
25-99 | $131.96 |
100-249 | $126.23 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 150
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 1.85mm |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | Threaded |
Minimum Frequency | DC |
Maximum Frequency | 65 GHz |
Interface Type 1 | .009 inch Pin |
Description
1.85mm Female Threaded Connector Field Replaceable Attachment 0.009 inch Pin
PE44339 1.85mm female threaded connector has an interface type of .009 inch pin and a 50 Ohm impedance. Pasternack 1.85mm female threaded connector uses shield/contact as an attachment method. Our female 1.85mm connector provides a minimum frequency of DC and a maximum frequency of 65 GHz.
The Pasternack 1.85mm female threaded connector has a PPO dielectric type and a VSWR of 1.33. The Pasternack 1.85mm connector has a passivated stainless steel body. Our PE44339 1.85mm connector uses beryllium copper contact. This 1.85mm female threaded RF connector is REACH compliant.
This Pasternack female 1.85mm threaded connector will ship the same day as purchased. Our threaded 1.85mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.85mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.