To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

1.85mm Female to 2.4mm Female Right Angle Adapter

Product ID: PE91159
Product discontinued.
Replaced with PE91534.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max50 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

1.85mm Female to 2.4mm Female Right Angle Adapter

1.85mm adapter PE91159 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 1.85mm to 2.4mm adapter is a between series coaxial adapter design. This 50 Ohm 1.85mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 50 GHz.

1.85mm female to 2.4mm female adapter is one of the many RF components that ship same day as they are ordered. PE91159 female 1.85mm to female 2.4mm adapter has a right angle body. This Pasternack right angle 1.85mm coax adapter is a 90 degree right angle RF elbow adapter.

Our female 1.85mm to female 2.4mm adapter PE91159 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 1.85mm to 2.4mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.