1.85mm Female Field Replaceable Connector 2 Hole Flange Mount 0.009 inch Pin, .355 inch Hole Spacing with Metal Contact Ring
Product ID:
PE45632
Pricing
Quantity | Price |
1-24 | $40.86 |
25-49 | $38.82 |
50-99 | $36.77 |
100-249 | $35.14 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 1.85mm |
Connector Gender | Female |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | 2 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 67 GHz |
Interface Type 1 | 0.009 inch Pin |
Description
1.85mm Female Field Replaceable Connector 2 Hole Flange Mount 0.009 inch Pin, .355 inch Hole Spacing with Metal Contact Ring
PE45632 1.85mm female 2 hole flange connector has an interface type of 0.009 inch pin and a impedance. Pasternack 1.85mm female 2 hole flange connector uses shield/contact as an attachment method. Our female 1.85mm connector provides a minimum frequency of DC and a maximum frequency of 67 GHz.
The Pasternack 1.85mm female 2 hole flange connector has a PEI dielectric type and a VSWR of 1.25. The Pasternack 1.85mm connector has a passivated stainless steel body. Our PE45632 1.85mm connector uses beryllium copper contact. This 1.85mm female 2 hole flange RF connector is REACH compliant.
This Pasternack female 1.85mm 2 hole flange connector will ship the same day as purchased. Our 2 hole flange 1.85mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.85mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.