To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

1.85mm Cable Assemblies

Pasternack 1.85mm cable assemblies product line has 220 custom and standard designs that include flexible, formable or semirigid product families. 1.85mm cable assemblies are built with 5 different coax cable types and 3 different 1.85mm connectors. Our 1.85mm cable assemblies are available in combination with 5 other connector series such as a 1.85mm, 2.4mm, 2.92mm, 3.5mm or SMA.


Pasternack 1.85mm cable assemblies are manufactured in 27 unique cable and connector combinations. You can select the 1.85mm cable assemblies with any of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and complete RF testing is available.


Our facility certified to ISO 9001:2015 builds and ships 1.85mm cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Exceptional technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search