1.0mm Male to 1.0mm Female Precision Cable 12 Inch Length Using PE-TC110 Coax, RoHS

Product ID: PE3TC1221-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$8,670.00
25-49$8,236.50
50-99$7,803.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-110TC
RF Cable TypePE-TC110
RF Cable Impedance50 Ohm
Length12 inches

Description

1.0mm Male to 1.0mm Female Precision Cable 12 Inch Length Using PE-TC110 Coax, RoHS

Radio frequency assembly 1.0mm male to 1.0mm female precision cable 12 inch length using PE-TC110 coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 1.0mm male to 1.0mm female precision cable 12 inch length using PE-TC110 coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 1.0mm to 1.0mm cable assembly orders will ship same day as well.

Pasternack RF coax precision cable assembly is built with 1.0mm cable connection on one end and 1.0mm cable connection on the other. Our precision 1.0mm to 1.0mm cable assemblies have a male gender on end 1 and female on end 2. This 1.0mm to 1.0mm cable is a male to female coax assembly, PE3TC1221-12, can also be known as a precision 1.0mm plug to 1.0mm jack cable assembly and will be shipped same-day as it is purchased.

1.0mm plug to 1.0mm jack cable assembly PE3TC1221-12 is built with PE-TC110 which is a flexible coax type. The Pasternack flexible 1.0mm cable assembly is manufactured with 1.0mm to 1.0mm cable connectors, has a 50 Ohm impedance. RF specs on this 110 GHz maximum frequency 1.0mm male to 1.0mm female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3TC1221-12 can also be used in the other direction and will be 1.0mm female to 1.0mm male cable assembly if the opposite connectivity is required.

Precision 1.0mm plug to 1.0mm jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 1.0mm to 1.0mm cable assembly for quick shipment worldwide. Variations of 1.0mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 1.0mm male to 1.0mm female precision cable 12 inch length using PE-TC110 coax, RoHS.