1.0/2.3 Plug to N Female Cable Using RG316 Coax with HeatShrink
Product ID:
PE3W12269/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 1.0/2.3 |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316/U |
RF Cable Type | RG316 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE44244 | RG316/U | PE4438 | KitBOM Datasheet |
---|
1.0/2.3 Plug to N Female Cable Using RG316 Coax with HeatShrink
PE3W12269/HS is a 1.0/2.3 plug to N female cable using RG316 coax. This Pasternack 1.0/2.3 plug to N female cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm N for connector 2.
Our plug 1.0/2.3 to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12269/HS 1.0/2.3 plug to N female cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.