75 Ohm Push-On 1.0/2.3 Plug to 75 Ohm BNC Male Cable Using 75 Ohm PE-B159-BK Black Coax
Product ID:
PE3C3983/BK
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 1.0/2.3 |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 |
RF Cable Part Number | PE-B159-BK |
RF Cable Type | MINI 59 |
RF Cable Impedance | 75 |
Description
75 Ohm Push-On 1.0/2.3 Plug to 75 Ohm BNC Male Cable Using 75 Ohm PE-B159-BK Black Coax
PE3C3983/BK is a 1.0/2.3 plug to BNC male cable using MINI 59 coax. This Pasternack 1.0/2.3 plug to BNC male cable assembly uses a 75 Ohm 1.0/2.3 for connector 1 and a 75 Ohm BNC for connector 2.
Our plug 1.0/2.3 to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3983/BK 1.0/2.3 plug to BNC male cable assembly is constructed with MINI 59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table