12G SDI 75 Ohm 1.0/2.3 Male Connector Crimp/Solder Attachment for Belden 4855R, Belden 1855A
Product ID:
PE40005
Pricing
Quantity | Price |
1-24 | $19.52 |
25-49 | $18.54 |
50-99 | $17.57 |
100-249 | $16.79 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 27
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 1.0/2.3 |
Connector Gender | Male |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 12 GHz |
Interface Type 1 | Belden 4855R |
Interface Type 2 | Belden 1855A |
Description
12G SDI 75 Ohm 1.0/2.3 Male Connector Crimp/Solder Attachment for Belden 4855R, Belden 1855A
PE40005 1.0/2.3 male coaxial connector has an interface type of 1.0/2.3 male Belden 4855R, Belden 1855A and a 75 Ohm impedance. Pasternack 1.0/2.3 male connector uses shield/contact crimp/solder as an attachment method. Our male 1.0/2.3 coaxial connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.
The Pasternack 1.0/2.3 male coaxial connector has a PTFE dielectric type. The Pasternack 1.0/2.3 coaxial connector has a brass body with nickel plating. Our PE40005 1.0/2.3 connector uses brass contact and a gold plating material. This 1.0/2.3 male coaxial RF connector is REACH compliant.
This Pasternack male 1.0/2.3 connector will ship the same day as purchased. Our 1.0/2.3 male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table