12G SDI 75 Ohm 1.0/2.3 Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
Product ID:
PE40003
Pricing
Quantity | Price |
1-24 | $18.85 |
25-49 | $17.91 |
50-99 | $16.97 |
100-249 | $16.21 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 23
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 1.0/2.3 |
Connector Gender | Male |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 12 GHz |
Interface Type 1 | Belden 4694R |
Interface Type 2 | Belden 1694A |
Interface Type 3 | RG6 |
Description
12G SDI 75 Ohm 1.0/2.3 Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
PE40003 1.0/2.3 male coaxial connector has an interface type of 1.0/2.3 male Belden 4694R, Belden 1694A, RG6 and a 75 Ohm impedance. Pasternack 1.0/2.3 male connector uses shield/contact crimp/solder as an attachment method. Our male 1.0/2.3 coaxial connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.
The Pasternack 1.0/2.3 male coaxial connector has a PTFE dielectric type. The Pasternack 1.0/2.3 coaxial connector has a brass body with nickel plating. Our PE40003 1.0/2.3 connector uses brass contact and a gold plating material. This 1.0/2.3 male coaxial RF connector is REACH compliant.
This Pasternack male 1.0/2.3 connector will ship the same day as purchased. Our 1.0/2.3 male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.