1 Watt Feed-Thru Load Up to 1,000 MHz with TNC Male to Female Nickel Plated Brass
Product ID:
PE6142-50
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | Feed-Thru Load |
Connector Series | TNC |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 50 Ohm |
Maximum Power | 1 Watt |
Description
1 Watt Feed-Thru Load Up to 1,000 MHz with TNC Male to Female Nickel Plated Brass
PE6142-50 1 Watts RF load (also known as termination or dummy load) has a TNC connector that is male. This Pasternack 1 watt TNC male load / termination is rated for a maximum frequency of 1 GHz. Our TNC male termination load is a feed-thru load termination with a 50 Ohm impedance.
This TNC load / coax terminator is manufactured with no chain. PE6142-50 1 watt TNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our TNC male 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table