1 Watt RF Load Up to 10 GHz With SSMC Plug Input Gold Plated Brass
Product ID:
PE6243
Pricing
Quantity | Price |
1-24 | $40.39 |
25-49 | $38.37 |
50-99 | $36.35 |
100-249 | $34.74 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,570
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | SSMC |
Connector Gender | Plug |
Minimum Frequency | DC |
Maximum Frequency | 10 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.3:1 |
Maximum Power | 1 Watt |
Description
1 Watt RF Load Up to 10 GHz With SSMC Plug Input Gold Plated Brass
PE6243 1 Watts RF load (also known as termination or dummy load) has a SSMC connector that is plug. This Pasternack 1 watt SSMC plug load / termination is rated for a maximum frequency of 10 GHz. Our SSMC plug termination load is a rf load termination with a 50 Ohm impedance.
This SSMC load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm SSMC coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.3:1. PE6243 1 watt SSMC plug load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SSMC plug 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table