1 Watt RF Load Up to 12.4 GHz With QMA Male Input Nickel Plated Brass
Product ID:
PE6164
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | QMA |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.22:1 |
Maximum Power | 1 Watt |
Description
1 Watt RF Load Up to 12.4 GHz With QMA Male Input Nickel Plated Brass
PE6164 1 Watts RF load (also known as termination or dummy load) has a QMA connector that is male. This Pasternack 1 watt QMA male load / termination is rated for a maximum frequency of 12.4 GHz. Our QMA male termination load is a rf load termination with a 50 Ohm impedance.
This QMA load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm QMA coaxial termination / load has an average maximum VSWR of 1.22:1. PE6164 1 watt QMA male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our QMA male 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table