1 Watt RF Load Up to 6 GHz With MMCX Male Input Gold Plated Brass
Product ID:
PE6199
Pricing
Quantity | Price |
1-24 | $35.19 |
25-49 | $33.43 |
50-99 | $31.67 |
100-249 | $30.26 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 643
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | MMCX |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.35:1 |
Maximum Power | 1 Watt |
Description
1 Watt RF Load Up to 6 GHz With MMCX Male Input Gold Plated Brass
PE6199 1 Watts RF load (also known as termination or dummy load) has a MMCX connector that is male. This Pasternack 1 watt MMCX male load / termination is rated for a maximum frequency of 6 GHz. Our MMCX male termination load is a rf load termination with a 50 Ohm impedance.
This MMCX load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm MMCX coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.35:1. PE6199 1 watt MMCX male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our MMCX male 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.