1 Watt RF Load Up to 34.5 GHz with 3.5mm Female
Product ID:
PE6TR1112
Pricing
Quantity | Price |
1-9 | $85.72 |
10-24 | $82.29 |
25-99 | $78.86 |
100-249 | $75.43 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 3.5mm |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 34.5 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.25:1 |
Maximum Power | 1 Watt |
Description
1 Watt RF Load Up to 34.5 GHz with 3.5mm Female
PE6TR1112 1 Watts RF load (also known as termination or dummy load) has a 3.5mm connector that is female. This Pasternack 1 watt 3.5mm female load / termination is rated for a maximum frequency of 34.5 GHz. Our 3.5mm female termination load is a rf load termination with a 50 Ohm impedance.
This 3.5mm load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm 3.5mm coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6TR1112 1 watt 3.5mm female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 3.5mm female 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.