0.5 Watt RF Load with Chain Up to 1,000 MHz with TNC Female Nickel Plated Brass
Product ID:
PE6066-50
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | TNC |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 50 Ohm |
Maximum Power | 0.5 Watt |
Description
0.5 Watt RF Load with Chain Up to 1,000 MHz with TNC Female Nickel Plated Brass
PE6066-50 0.5 Watts RF load (also known as termination or dummy load) has a TNC connector that is female. This Pasternack 0.5 watt TNC female load / termination is rated for a maximum frequency of 1 GHz. Our TNC female termination load is a rf load termination with a 50 Ohm impedance.
This TNC load / coax terminator is manufactured with chain. PE6066-50 0.5 watt TNC female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our TNC female 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table