0.5 Watt RF Load Up to 1,000 MHz with SMC Plug Nickel Plated Brass
Product ID:
PE6049
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | SMC |
Connector Gender | Plug |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 50 Ohm |
Maximum Power | 0.5 Watt |
Description
0.5 Watt RF Load Up to 1,000 MHz with SMC Plug Nickel Plated Brass
PE6049 0.5 Watts RF load (also known as termination or dummy load) has a SMC connector that is plug. This Pasternack 0.5 watt SMC plug load / termination is rated for a maximum frequency of 1 GHz. Our SMC plug termination load is a rf load termination with a 50 Ohm impedance.
This SMC load / coax terminator is manufactured with no chain. PE6049 0.5 watt SMC plug load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMC plug 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table