75 Ohm 0.5 Watts Nickel Plated Brass N Female RF Load With Chain Up To 1,000 MHz
Product ID:
PE6068
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 75 Ohm |
Maximum Power | 0.5 Watt |
Description
75 Ohm 0.5 Watts Nickel Plated Brass N Female RF Load With Chain Up To 1,000 MHz
PE6068 0.5 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 0.5 watt type N female load / termination is rated for a maximum frequency of 1 GHz. Our N type female termination load is a rf load termination with a 75 Ohm impedance.
This type N load / coax terminator is manufactured with chain. PE6068 0.5 watt N type female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N female 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table