0.5 Watt RF Load Up to 1,000 MHz with 75 Ohm N Female Nickel Plated Brass
Product ID:
PE6028-75
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 75 Ohm |
Maximum Power | 0.5 Watt |
Description
0.5 Watt RF Load Up to 1,000 MHz with 75 Ohm N Female Nickel Plated Brass
PE6028-75 0.5 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 0.5 watt type N female load / termination is rated for a maximum frequency of 1 GHz. Our N type female termination load is a rf load termination with a 75 Ohm impedance.
This type N load / coax terminator is manufactured with no chain. PE6028-75 0.5 watt N type female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N female 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.