0.5 Watt RF Load Up to 1,000 MHz with 75 Ohm BNC Male Nickel Plated Brass
Product ID:
PE6051
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | BNC |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 75 Ohm |
Maximum Power | 0.5 Watt |
Description
0.5 Watt RF Load Up to 1,000 MHz with 75 Ohm BNC Male Nickel Plated Brass
PE6051 0.5 Watts RF load (also known as termination or dummy load) has a BNC connector that is male. This Pasternack 0.5 watt BNC male load / termination is rated for a maximum frequency of 1 GHz. Our BNC male termination load is a rf load termination with a 75 Ohm impedance.
This BNC load / coax terminator is manufactured with no chain. PE6051 0.5 watt BNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our BNC male 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.