50 Ohm 0.5 Watts Tri-Metal Plated Brass 7/16 DIN Male RF Load Up To 1,000 MHz
Product ID:
PE6146
Pricing
Quantity | Price |
1-9 | $39.29 |
10-24 | $37.72 |
25-99 | $36.15 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 7/16 DIN |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 50 Ohm |
Maximum Power | 0.5 Watt |
Description
50 Ohm 0.5 Watts Tri-Metal Plated Brass 7/16 DIN Male RF Load Up To 1,000 MHz
PE6146 0.5 Watts RF load (also known as termination or dummy load) has a 7/16 DIN connector that is male. This Pasternack 0.5 watt 7/16 DIN male load / termination is rated for a maximum frequency of 1 GHz. Our 7/16 DIN male termination load is a rf load termination with a 50 Ohm impedance.
This 7/16 DIN load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm 7/16 DIN coaxial termination / load is RoHS compliant. PE6146 0.5 watt 7/16 DIN male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 7/16 DIN male 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.