0.5 dB NF, 16 dBm P1dB, 1.215 GHz to 1.4 GHz, Low Noise Amplifier with Integrated Band Pass Filter, 35 dB Gain, SMA
Product ID:
PE15A1040
Pricing
Quantity | Price |
1-4 | $305.43 |
5-9 | $293.21 |
10-24 | $281.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 8
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Gain | 35 dB |
Power Output | 16 dBm P1dB |
Frequency, Min | 1.215 GHz |
Frequency, Max | 1.4 GHz |
Noise Figure, Max | 0.6 dB |
Design | Integrated Band Pass Filter Low Noise |
Current, DC Max | 160 mA |
Connector Series | SMA |
Description
0.5 dB NF, 16 dBm P1dB, 1.215 GHz to 1.4 GHz, Low Noise Amplifier with Integrated Band Pass Filter, 35 dB Gain, SMA
PE15A1040 integrated band pass filter low noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized integrated band pass filter low noise amplifier uses SMA connectors at 50 Ohm. This SMA integrated band pass filter low noise amplifier has a minimum frequency of 1.215 GHz and maximum frequency of 1.4 GHz. The significantly low noise figure of this radio frequency amplifier is 0.6 dB with a typical gain of 35 dB.
integrated band pass filter LNA amplifier PE15A1040 is rated at Volts DC maximum and 160 mA. Our integrated band pass filter low noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave integrated band pass filter low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.