1 Watt Low Power WRD-750 Waveguide Load 7.5 GHz to 18 GHz, Brass
Product ID:
PEWRD750TR1000
Pricing
Quantity | Price |
1-9 | $443.93 |
10-24 | $426.17 |
25-99 | $408.42 |
100-249 | $390.66 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 1 Watt |
Waveguide Size | WRD-750 |
Minimum Frequency | 7.5 GHz |
Maximum Frequency | 18 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table