1 Watt Low Power WRD-650 Waveguide Load 6.5 GHz to 18 GHz, Brass
Product ID:
PEWRD650TR1000
Pricing
Quantity | Price |
1-9 | $471.43 |
10-24 | $452.57 |
25-99 | $433.72 |
100-249 | $414.86 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 1 Watt |
Waveguide Size | WRD-650 |
Minimum Frequency | 6.5 GHz |
Maximum Frequency | 18 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.