0.4 Watts Low Power Instrumentation Grade WR-10 Waveguide Load 75 GHz to 110 GHz
Product ID:
PE-W10TR1001
Pricing
Quantity | Price |
1-4 | $620.00 |
5-9 | $607.60 |
10-24 | $595.20 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 0.4 Watt |
Waveguide Size | WR-10 |
Minimum Frequency | 75 GHz |
Maximum Frequency | 110 GHz |
Impedance | 50 Ohm |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.