0.1 MHz to 26.5 GHz 3.5mm Bias Tee Rated to 750 mA and 25 Volts DC
Product ID:
PE1608
Pricing
Quantity | Price |
1-4 | $1,560.00 |
5-9 | $1,528.80 |
10-24 | $1,497.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 34
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
RF Port Connector Series | 3.5mm |
DC Port Connector Series | Solder Pin |
Minimum Frequency | 0.1 MHz |
Maximum Frequency | 26.5 GHz |
RF Port Maximum VSWR | 1.8:1 |
Maximum Voltage | 25 Volts |
Maximum DC Current | 750 mA |
Description
0.1 MHz to 26.5 GHz 3.5mm Bias Tee Rated to 750 mA and 25 Volts DC
PE1608 bias tee (also called bias T) has an 3.5mm connector RF port that is female gender. This Pasternack female 3.5mm bias tee design is rated for a minimum frequency of 0.1 MHz and a maximum frequency of 26.5 GHz. Our RF coaxial bias tee has a solder pin DC port connector with a female gender.
This 3.5mm bias tee / T is rated for a max. DC voltage of 25 Volts and a max. current of 750 mA. The PE1608 bias T with 3.5mm connector series for RF port is designed with a maximum VSWR of 1.8:1 and a RF to bias isolation minimum of 30 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial 3.5mm bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.