0.03 MHz to 70 GHz 1.85mm Bias Tee Rated to 500 mA And 25 Volts DC
Product ID:
PE1619
Pricing
Quantity | Price |
1-4 | $2,042.86 |
5-9 | $2,002.00 |
10-24 | $1,961.15 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 14
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
RF Port Connector Series | 1.85mm |
DC Port Connector Series | SMA |
Minimum Frequency | 0.03 MHz |
Maximum Frequency | 70 GHz |
RF Port Maximum VSWR | 2:1 |
Maximum Voltage | 25 Volts |
Maximum DC Current | 500 mA |
Description
0.03 MHz to 70 GHz 1.85mm Bias Tee Rated to 500 mA and 25 Volts DC
PE1619 bias tee (also called bias T) has an 1.85mm connector RF port that is female gender. This Pasternack female 1.85mm bias tee design is rated for a minimum frequency of 0.03 MHz and a maximum frequency of 70 GHz. Our RF coaxial bias tee has a sma DC port connector with a female gender.
This 1.85mm bias tee / T is rated for a max. DC voltage of 25 Volts and a max. current of 500 mA. The PE1619 bias T with 1.85mm connector series for RF port is designed with a maximum VSWR of 2:1 and a RF to bias isolation minimum of 30 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial 1.85mm bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.