To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

GPS Passive Antenna, 1597 MHz to 1607 MHz, -3dBic, Linear Polarization Small SMA mount

Product ID: PEANGPS1008

Pricing

QuantityPrice
1-24$238.99
25-49$227.04
50-99$215.09
100-249$205.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeGPS/GNSS
PolarizationLinear, Vertical
Minimum Frequency1.597 GHz
Maximum Frequency1.607 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain-3 dBi

Description