To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

GPS Passive Antenna, 1597 MHz to 1607 MHz, -3dBic, Linear Polarization SMA mount

Product ID: PEANGPS1006

Pricing

QuantityPrice
1-24$223.99
25-49$212.79
50-99$201.59
100-249$192.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 15
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeGPS/GNSS
PolarizationLinear, Vertical
Minimum Frequency1.597 GHz
Maximum Frequency1.607 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain-3 dBi

Description