MMCX Plug Connectors

Pasternack Enterprises MMCX plug connectors category contains 13 part numbers, most of which are RoHS and REACH compliant. MMCX plug connectors in this category will terminate to coax or PCB (printed circuit board). Our MMCX plug connectors are built to precise RF and microwave industry specifications.


Pasternack MMCX plug connectors are built with 50 Ohm impedance. MMCX plug connectors are available in straight or right angle versions, as well as, mountless options. These MMCX plug connectors designs are available in crimp/solder or solder attachments. We offer MMCX plug connectors with standard or high performance levels manufactured with brass or stainless steel bodies.


Our facility certified to ISO 9001:2015 ships MMCX plug connectors the same day from the broadest and deepest in stock inventory of RF and microwave components. Exceptional customer service and technical support are on hand to support our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.