Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Power Dividers and RF Power Tappers

Pasternack power dividers (also known as RF power tappers or coaxial splitters) are available with 50 Ohm or 75 Ohm impedances. 50 Ohm power dividers / coaxial splitters from Pasternack can be purchased in 2 Way, 3 Way, 4 Way, 6 Way, 8 Way or 12 Way port designs. 75 Ohm power dividers / splitters come in 2 Way, 4 Way or 8 Way port designs. Many of our RF power divider / splitter products are RoHS and REACH compliant.


Pasternack's 50 Ohm power dividers can be ordered with 2.92mm, BNC, N or SMA connector types, RF power tappers with 7/16 and Type N connectors. Our 75 Ohm power dividers are available with a BNC connector. Ratings for the Pasternack RF microwave power dividers range from 1 Watt to 50 Watts depending on style, with RF tappers going to high power of up 700 watts based on model. Frequency ratings for our RF dividers range from DC to 26.5 GHz, RF signal power tappers frequency range of up to 2.7 GHz.


Our manufacturing facility certified to ISO 9001:2015 ships RF microwave power dividers / RF tappers the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers with power divider and tapper needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search