Pasternack Enterprises MMCX connectors category has 19 part numbers, most are RoHS and REACH compliant. MMCX connectors in this category will terminate to coax or PCB (printed circuit board). Our MMCX connector product line is built to precise microwave and RF industry specifications.
Pasternack MMCX connectors are constructed in jack or plug gender with 50 Ohm impedance. MMCX connectors are available in straight or right angle versions, as well as, mountless options. These MMCX connector designs include crimp/solder or solder attachment methods. We offer MMCX connector products with standard or high performance levels constructed with brass or stainless steel bodies.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships MMCX connectors the same day from the broadest and deepest in stock inventory of microwave and RF products. Excellent technical support and customer service are available to support our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.