MCX Plug Connectors

Pasternack Enterprises MCX plug connectors category contains 19 part numbers, most of which are RoHS and REACH compliant. MCX plug connectors in this category will terminate to coax or PCB (printed circuit board). Our MCX plug connectors are built to precise RF and microwave industry specifications.


Pasternack MCX plug connectors are manufactured in standard polarity or reverse polarity threads, with 50 Ohm impedance. MCX plug connectors are available in straight or right angle versions, as well as, mountless options. These MCX plug connectors designs are available in crimp/solder or solder attachments. We offer MCX plug connectors with standard or high performance levels manufactured with brass or stainless steel bodies.


Our production facility certified to ISO 9001:2015 ships MCX plug connectors the same day from the broadest and deepest in stock inventory of microwave and RF items. Excellent technical support and customer service are on hand to assist our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.